The PIC32-BZ6 Curiosity Board is a versatile development
platform designed to facilitate rapid prototyping and showcase the features of Microchip’s PIC32-BZ6 family of MCUs and Modules, which support Bluetooth® Low Energy (BLE) and IEEE® 802.15.4
wireless communication.
Core Capabilities
Integrated Debugging and Programming
Includes the PICkit™ On-board 4 (PKOB4) debugger interface for seamless programming and
debugging.
Requires only a USB
Type-C® cable for power and programming.
Allows connection to an external
antenna using a U.FL connector on the PIC32WM-BZ6204UE Module.
Rapid Prototyping
Enables rapid prototyping utilizing
the PIC32WM-BZ6204UE Module.
The PIC32-BZ6 Curiosity Board is ideal for developers looking to
create and test wireless communication solutions for IoT, home automation, and industrial
applications. Its rich set of features and connectivity options make it a powerful tool for
prototyping and development.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.