15 Revision History
| Doc. Rev. | Date | Comment |
|---|---|---|
| D | 12/2019 | Removed “The internal temperature sensor can be used to detect operating conditions beyond the device spec.” from section 11. |
| C | 07/2019 | Updated program counter topic based on customer feedback |
| B | 10/2018 | Removed links to START and added link to microchip.com. VLM is added in chapter “Additional Safety Features in the tinyAVR 1-Series”. |
| A | 02/2018 | Initial document release |