14 References and Suggested Literature
- “IEC 60730-1: Automatic Electrical Controls for Household and Similar Use”, International Electrotechnical Commission, Ed. 3.2, 2007-03.
- “Essentials of Electronic Testing for Digital, Memory and Mixed-Signal VLSI” by Michael Lee Bushnell and Vishwani D. Agrawal
- “A Designer’s Guide to Built-In Self-Test”, C. E. Stroud, Kluwer Academic Publishers, 2002
- AVR040: EMC Design Considerations
- AVR042: AVR Hardware Design Considerations
- AN2521 'CRCSCAN on Devices in the tinyAVR® 1-Series'