13 Acknowledgements
In this document “IEC 60730 standard” and all other definitions and sections from this standard refer to: IEC 60730-1 ed.3.2, copyright© 2007 IEC Geneva, Switzerland, www.iec.ch.
The author thanks the International Electrotechnical Commission (IEC) for permission to reproduce information from its International Publication IEC 60730-1 ed.3.2 (2007).
All such extracts are copyright of IEC, Geneva, Switzerland. All rights reserved. Further information on the IEC is available from www.iec.ch.
IEC has no responsibility for the placement and context in which the extracts and contents are reproduced by the author, nor is IEC in any way responsible for the other content or accuracy therein.