1.1 Design Requirements
(Ask a Question)The following table lists the hardware and software requirements for this demo design.
| Requirement | Version |
|---|---|
| Operating system | Windows® 10 and 11 |
| Hardware | |
| PolarFire® Evaluation Kit (MPF300-EVAL-KIT) | Rev D or later |
| Software | |
| Libero® SoC |
Note: See the
readme.txt file
provided in the design files for all the software versions needed to create
this reference design. |
| ModelSim | |
| FlashPro Express | |
Important: Libero SmartDesign and configuration screen shots
shown in this document are for illustration purpose only. To see the latest updates, open
the Libero design.