12.3 Locating Drives in Your Storage Space
You can blink the LEDs on disk drives and SSDs to identify where they are physically located in your storage space. The following table describes how to locate specific devices.
Note:
Once any of the device is located, the timeout value will be overwritten with the latest timeout value for all the located devices.
To Locate... | Select... |
---|---|
A disk drive | Disk Drive icon: |
All disk drives on a controller | Controller icon: |
All disk drives included in an array | Array icon: |
All disk drives included in a logical drive | Logical Drive icon: |
All SSDs in the maxCache Device | maxCache Device icon: |