5.6.4 Spare Management
When the Array status is OK, assigning a spare to an array with SED drives is not allowed based on the following physical device SED security status and SED qualification status:
SED Security Status |
SED Qualification Status |
---|---|
Locked |
Not Applicable |
Not Applicable |
Failed Locking Enabled |
Not Applicable |
Failed Range Length Set |
When the Array status is OK, adding the SED drives to the array is not allowed based on the physical device Original Factory State (OFS) and SED ownership status:
Original Factory State (OFS) | SED Ownership Status |
---|---|
False | Otherwise Owned |
False | MCHP Owned, Foreign |
False | Otherwise Owned, Foreign |
Spare management ribbon icon should be disabled on the array based on the following array status:
Array Status |
---|
One or more logical drives undergoing or failed SED qualification |
Has Logical Drive with Foreign SED |
Spare Management ribbon icon should be disabled on the following Array status:
Array Status |
---|
Has Logical Drive with Foreign SED |