29.5 CLB Outputs

The BLE outputs are internally routed to other peripherals, such as Timer1 (see table below). These outputs are also presented back into each BLE as a possible input. BLE outputs may also be routed to external pins using PPS.

Table 29-2. CLB Peripheral Connections
PeripheralFunction
ADCADC Auto-Conversion Trigger Source
CCPCCP Capture Source
TMR0TMR0 Clock Input
TMR1TMR1 Clock Input
TMR1 Gate Source
TMR2TMR2 Clock Input
TMR2 External Reset Source