14.7.16 Voltage References System (VREF) Control

Table 14-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: VREF
Offset: 0x40
Reset: 0x0XXX0000
Property: Write-Protected

Bit 3130292827262524 
      CALIB[10:8] 
Access R/WR/WR/W 
Reset xxx 
Bit 2322212019181716 
 CALIB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      BGOUTENTSEN  
Access R/WR/W 
Reset 00 

Bits 26:16 – CALIB[10:0] Bandgap Voltage Generator Calibration

These bits are used to calibrate the output level of the bandgap voltage reference. These bits are loaded from Flash Calibration Row at start-up.

Bit 2 – BGOUTEN Bandgap Output Enable

ValueDescription
0The bandgap output is not available as an ADC input channel
1The bandgap output is routed to an ADC input channel

Bit 1 – TSEN Temperature Sensor Enable(1)

ValueDescription
0Temperature sensor is disabled
1Temperature sensor is enabled and routed to an ADC input channel