14.7.7 32 kHz Internal Oscillator (OSC32K) Control

Table 14-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: OSC32K
Offset: 0x18
Reset: 0x003F0080
Property: Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  CALIB[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0111111 
Bit 15141312111098 
    WRTLOCK STARTUP[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 ONDEMANDRUNSTDBY   EN32KENABLE  
Access R/WR/WR/WR/W 
Reset 1000 

Bits 22:16 – CALIB[6:0] Oscillator Calibration

These bits control the oscillator calibration.

This value must be written by the user.

Factory calibration values can be loaded from the nonvolatile memory.

Bit 12 – WRTLOCK Write Lock

This bit locks the OSC32K register for future writes to fix the OSC32K configuration.

ValueDescription
0The OSC32K configuration is not locked
1The OSC32K configuration is locked

Bits 10:8 – STARTUP[2:0] Oscillator Start-Up Time

These bits select start-up time for the oscillator.

The OSCULP32K oscillator is used as input clock to the start-up counter.

Table 14-12. Start-Up Time for 32 kHz Internal Oscillator
STARTUP[2:0] Number of OSC32K clock cyclesApproximate Equivalent Time

(OSCULP= 32 kHz)(1)(2)(3)

0x0392 μs
0x14122 μs
0x26183 μs
0x310305 μs
0x418549 μs
0x5341038 μs
0x6662014 μs
0x71303967 μs

Notes: 1. Number of cycles for the start-up counter.

2. Number of cycles for the synchronization delay, before PCLKSR.OSC32KRDY is set.

3. Start-up time is n OSC32K cycles + 2 OSC32K cycles.

Bit 7 – ONDEMAND On Demand Control

The On Demand operation mode allows an oscillator to be enabled or disabled depending on peripheral clock requests.

In On Demand operation mode (i.e., if the ONDEMAND bit has been previously written to one), the oscillator will only be running when requested by a peripheral. If there is no peripheral requesting the oscillator s clock source, the oscillator will be in a disabled state.

If On Demand is disabled the oscillator will always be running when enabled.

In Standby Sleep mode, the On Demand operation is still active if the OSC32K.RUNSTDBY bit is one. If OSC32K.RUNSTDBY is zero, the oscillator is disabled.

ValueDescription
0The oscillator is always on, if enabled
1The oscillator is enabled when a peripheral is requesting the oscillator to be used as a clock source. The oscillator is disabled if no peripheral is requesting the clock source.

Bit 6 – RUNSTDBY Run in Standby

This bit controls how the OSC32K behaves during Standby Sleep mode:

ValueDescription
0The oscillator is disabled in Standby Sleep mode
1The oscillator is not stopped in Standby Sleep mode. If OSC32K.ONDEMAND is one, the clock source will be running when a peripheral is requesting the clock. If OSC32K.ONDEMAND is zero, the clock source will always be running in Standby Sleep mode.

Bit 2 – EN32K 32 kHz Output Enable

ValueDescription
0The 32 kHz output is disabled
1The 32 kHz output is enabled
0The oscillator is disabled
1The oscillator is enabled

Bit 1 – ENABLE Oscillator Enable

ValueDescription
0The oscillator is disabled
1The oscillator is enabled