14.7.10 DFLL48M Control

Table 14-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: DFLLCTRL
Offset: 0x24
Reset: 0x0080
Property: Write-Protected, Write-Synchronized

Bit 15141312111098 
       QLDISCCDIS 
Access R/WR/W 
Reset 00 
Bit 76543210 
 ONDEMAND  LLAWSTABLEMODEENABLE  
Access R/WR/WR/WR/WR/W 
Reset 10000 

Bit 9 – QLDIS Quick Lock Disable

ValueDescription
0Quick Lock is enabled.
1Quick Lock is disabled.

Bit 8 – CCDIS Chill Cycle Disable

ValueDescription
0Chill Cycle is enabled.
1Chill Cycle is disabled.

Bit 7 – ONDEMAND On Demand Control

The On Demand operation mode allows an oscillator to be enabled or disabled depending on peripheral clock requests.

In On Demand operation mode, i.e., if the ONDEMAND bit has been previously written to one, the oscillator will only be running when requested by a peripheral. If there is no peripheral requesting the oscillator's clock source, the oscillator will be in a disabled state.

If On Demand is disabled the oscillator will always be running when enabled.

ValueDescription
0The oscillator is always on, if enabled.
1The oscillator is enabled when a peripheral is requesting the oscillator to be used as a clock source. The oscillator is disabled if no peripheral is requesting the clock source.

Bit 4 – LLAW Lose Lock After Wake

ValueDescription
0Locks will not be lost after waking up from sleep modes if the DFLL clock has been stopped.
1Locks will be lost after waking up from sleep modes if the DFLL clock has been stopped.

Bit 3 – STABLE Stable DFLL Frequency

ValueDescription
0FINE calibration tracks changes in output frequency.
1FINE calibration register value will be fixed after a fine lock.

Bit 2 – MODE Operating Mode Selection

ValueDescription
0The DFLL operates in open-loop operation.
1The DFLL operates in closed-loop operation.

Bit 1 – ENABLE DFLL Enable

Due to synchronization, there is delay from updating the register until the peripheral is enabled or disabled. The value written to DFLLCTRL.ENABLE will read back immediately after written.

ValueDescription
0The DFLL oscillator is disabled.
1The DFLL oscillator is enabled.