12.6.2.2 Enabling, Disabling and Resetting
The GCLK module has no enable/disable bit to enable or disable the whole module.
The GCLK is reset by setting the Software Reset bit in the Control register
(CTRL.SWRST) to ‘1’. All registers in the GCLK will be reset to their
initial state, except for generic clocks multiplexer and associated generators that have
their Write Lock bit set to ‘1’ (CLKCTRL.WRTLOCK). For further details,
refer to Configuration Lock.