12.6.2.9 Generic Clock Output on I/O Pins
Each generator's output can be directed to
a GCLK_IO pin. If the Output Enable bit in GENCTRL is '1'
(GENCTRL.OE=1) and the generator is enabled (GENCTRL.GENEN=1), the
generator requests its clock source and the GCLKGEN clock is output to a GCLK_IO pin. If
GENCTRL.OE=0, GCLK_IO is set according to the Output Off Value bit. If
the Output Off Value bit in GENCTRL (GENCTRL.OOV) is zero, the output clock will be low
when generic clock generator is turned off. If GENCTRL.OOV=1, the output
clock will be high when generator is turned off.
In Standby mode, if the clock is output
(GENCTRL.OE=1), the clock on the GCLK_IO pin is frozen to the OOV value
if the Run In Standby bit in GENCTRL (GENCTRL.RUNSTDBY) is zero. If
GENCTRL.RUNSTDBY=1, the GCLKGEN clock is kept running and output to
GCLK_IO.