13.6.14 Reset Cause

Table 13-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: RCAUSE
Offset: 0x38
Reset: 0x01
Property: -

Bit 76543210 
  SYSTWDTEXT BOD33BOD12POR 
Access RRRRRR 
Reset 000001 

Bit 6 – SYST System Reset Request

This bit is set if a system Reset request has been performed. Refer to the Cortex processor documentation for more details.

Bit 5 – WDT Watchdog Reset

This flag is set if a Watchdog Timer Reset occurs.

Bit 4 – EXT External Reset

This flag is set if an external Reset occurs.

Bit 2 – BOD33 Brown-Out 33 Detector Reset

This flag is set if a BOD33 Reset occurs.

Bit 1 – BOD12 Brown-Out 12 Detector Reset

This flag is set if a BOD12 Reset occurs.

Bit 0 – POR Power-On Reset

This flag is set if a POR occurs.