13.6.12 Interrupt Enable Set

Table 13-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: INTENSET
Offset: 0x35
Reset: 0x00
Property: Write-Protected

Bit 76543210 
        CKRDY 
Access R/W 
Reset 0 

Bit 0 – CKRDY Clock Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit will set the Clock Ready Interrupt Enable bit and enable the Clock Ready interrupt.

ValueDescription
0The Clock Ready interrupt is disabled.
1The Clock Ready interrupt is enabled.