13.6.11 Interrupt Enable Clear

Table 13-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: INTENCLR
Offset: 0x34
Reset: 0x00
Property: Write-Protected

Bit 76543210 
        CKRDY 
Access R/W 
Reset 0 

Bit 0 – CKRDY Clock Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the Clock Ready Interrupt Enable bit and the corresponding interrupt request.

ValueDescription
0The Clock Ready interrupt is disabled.
1The Clock Ready interrupt is enabled and will generate an interrupt request when the Clock Ready Interrupt flag is set.