2.1.6.14 DRV_PUF_PrivilegedAccessEnable()

drv_puf_result_t DRV_PUF_PrivilegedAccessEnable (void )

Enables the PUF Privileged Access mode.

Parameters:
None.
Returns:

Result code of the operation. See drv_puf_result_t enum for details.

Note:

The driver must have been initialized, not necessarily started, to run this function successfully.