2.1.6.18 DRV_PUF_SramPwrSwitchDisable()

drv_puf_result_t DRV_PUF_SramPwrSwitchDisable (uint32_t offTime)

Disables SRAM Power Switch.

Parameters:
offTime

Time in clock cycles for SRAM power-off duration

Returns:

Result code of the operation. See drv_puf_result_t enum for details.

Note:

The driver must have been initialized, not necessarily started, to run this function successfully.