2.1.6.6 DRV_PUF_DisableCommand()
drv_puf_result_t DRV_PUF_DisableCommand (uint32_t cmdMask)
Disables the PUF commands.
| cmdMask |
Command disable mask
|
Result code of the operation. See drv_puf_result_t enum for details. |
Note:
The driver must have been initialized, not necessarily started, to run this function successfully.