2.1.6.16 DRV_PUF_RestrictContext()

drv_puf_result_t DRV_PUF_RestrictContext (uint8_t ctxNum, uint32_t ctxVal)

Restricts the PUF user context.

Parameters:
ctxNum

Context number (0 or 1)

ctxVal

Context value (word)

Returns:

Result code of the operation. See drv_puf_result_t enum for details.

Note:

The driver must have been initialized, not necessarily started, to run this function successfully.