2.1.6.22 DRV_PUF_StopCmd()

drv_puf_result_t DRV_PUF_StopCmd (void )

Performs the Stop command.

Parameters:
None.
Returns:

Result code of the operation. See drv_puf_result_t enum for details.

Note:

The PUF must have been enrolled or started/reconstructed to run this command successfully.