2.1.6.19 DRV_PUF_SramPwrSwitchEnable()

drv_puf_result_t DRV_PUF_SramPwrSwitchEnable (uint32_t onTime)

Enables SRAM Power Switch.

Parameters:
onTime

Time in clock cycles for SRAM power-on duration

Returns:

Result code of the operation. See drv_puf_result_t enum for details.

Note:

The driver must have been initialized, not necessarily started, to run this function successfully.