2.1.6.11 DRV_PUF_Initialize()

drv_puf_result_t DRV_PUF_Initialize (drv_puf_init_t *const pufInitConfig)

Initializes the PUF driver.

Parameters:
pufRegPtr

Pointer to the PUF initialization structure

Returns:

Result code of the operation. See drv_puf_result_t enum for details.