10.1 Index Pulse Offset
Having an encoder index pulse helps in knowing the exact rotor position during the motor run. Some processors have a provision to reset the position information after the index pulse is hit. In such cases, it is important to find the position offset before the rotor hits the index pulse. Always maintain a 90-degree phase difference between the rotor and stator fluxes.