1.3 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| BOM | Bill of Materials |
| DBG | Debug |
| GPIO | General Purpose Input/Output |
| HW | Hardware |
| LDO | Low-Dropout |
| LED | Light Emitting Diode |
| MPU | Microprocessor Unit |
| NC | Not Connected |
| OSC | Oscillator |
| PCB | Printed Circuit Board |
| PPS | Peripheral Pin Select |
| PTA | Packet Traffic Arbitration |
| RX | Receiver |
| SCL | Serial Clock |
| SD | Secure Digital |
| SDA | Serial Data |
| SDIO | Serial Data input/Output |
| SMD | Surface Mount Device |
| SoC | System-on-Chip |
| SPI | Serial Peripheral Interface |
| TX | Transmitter |
| UART | Universal Asynchronous Receiver-Transmitter |
| USB | Universal Serial Bus |