6 Supported Devices and Families
The TCP/IP Lite library is designed to work for all 8-bit PIC and AVR devices available in MCC Melody.
The code generation and the compilation were tested for the following microcontrollers:
- PIC18F47Q10
- PIC16F18857
- AVR64DD32
- ATtiny3217
The code generation and the compilation were tested for the following Ethernet controllers:
- ENC28J60
- ENC624J600
Hardware testing was performed using both ENC28J60 and ENCX24J600 on the following microcontrollers:
- PIC16F18857
- AVR64DD32