| 1. | M8TE-317 | Bugfix: log_syslog files are generating
regardless of whether UDP is selected in MCC or not |
| 2. | M8TE-646 | Remove conio.h and putch() from
the source code |
| 3. | M8TE-657 | Fix all the warnings in the codebase |
| 4. | M8TE-663 | Move broadcastMAC definition to Ethernet
Drivers |
| 5. | M8TE-670 | Add AVR device support for Ethernet and TCP/IP Lite in the Melody
Module |
| 6. | M8TE-675 | Update the Notifications in Melody for a better User
Experience |
| 7. | M8TE-814 | Bugfix: Error (1250) could not find space for variable for PIC16F
devices |
| 8. | M8TE-815 | Bugfix: Undefined symbol error in
udpv4.c |
| 9. | M8TE-820 | Bugfix: DHCPName gets overridden and not user
editable Melody User Interface |
| 10. | M8TE-826 | Bugfix: DHCP ACK not being sent at optimization O2 and
above |
| 11. | M8TE-839 | Bugfix: Reference ID field in NTP header |
| 12. | M8TE-855 | Bugfix: rtcc_set function call in
ntp.c |
| 13. | M8TE-857 | Bugfix: ipdb_getNTP macro returns both saved
addresses |
| 14. | M8TE-883 | Bugfix: Read/Write opcode conditional statement in
tftp.c |