What is MPLAB® Code Configurator’s TCP/IP Lite Library
The TCP/IP Lite library available in Microchip’s MPLAB® Code Configurator (MCC) Melody supports AVR and PIC 8-bit microcontrollers. This library module uses a Graphic User Interface (GUI) presented by MCC within MPLAB® X IDE which allows to select and customize the configuration of the desired protocols. Based upon the devices supported within MCC Melody, customized C code is generated within the MPLAB® X project, in a folder named “tcpiplite”. The purpose is to provide optimized TCP/IP stacks for 8-bit microcontrollers with low Flash and RAM footprint.