Added support for AVR 8-bit devices
supported in Melody MCC
Added timer selection based on user
choice
Added API Documentation
Code improvements
v4.0.2
Updated the Readme file content
v4.0.1
Fixed the ICMP code generation and
compilation
v4.0.0
Added support for TCP/IP Lite library in MPLAB® Xpress IDE which includes online MCC Melody
Fix for CVE-2020-17470 (FSCT-2020-0025) by using randomization of the transaction ID to prevent vulnerability related to DNS cache poisoning
Made independent the Ethernet drivers library that were part of TCP/IP Lite legacy MCC library. The code is added by default when the TCP/IP Lite library is added.
v2.2.13
TCP/IP Lite library source code remains
the same between v2.2.12 and v2.2.13. This latest version is compatible to work with the
latest MCC Plugin v4.0.0