33.5.14 ADCNT

ADC Repeat Counter Register
Name: ADCNT
Offset: 0x1D19

Bit 76543210 
 CNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – CNT[7:0] ADC Repeat Count

Counts the number of times that the ADC is triggered before the threshold is checked. When this value reaches RPT, the threshold is checked. Used when the computation mode is Low-Pass Filter, Burst Average, or Average. See the “Computation Operation” section for more details.