33.5.17 ADPREV

ADC Previous Result Register
Note:
  1. If PSIS = 0, ADPREV is formatted the same way as ADRES is, depending on the FM bits.
  2. The individual bytes in this multibyte register can be accessed with the following register names:
    • ADPREVH: Accesses ADPREV[15:8]
    • ADPREVL: Accesses ADPREV[7:0].
Name: ADPREV
Offset: 0x1D1B

Bit 15141312111098 
 PREV[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PREV[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – PREV[15:0] Previous ADC Result

ValueNameDescription
nPSIS = 1n = ADFLTR value at the start of current ADC conversion
nPSIS = 0n = ADRES at the start of current ADC conversion(1)
If PSIS = 0, ADPREV is formatted the same way as ADRES is, depending on the FM bits.The individual bytes in this multibyte register can be accessed with the following register names:ADPREVH: Accesses ADPREV[15:8]ADPREVL: Accesses ADPREV[7:0].