33.5 ADCGxB
Note:
Refer to the “Pin Allocation Table” for details about available pins per port.
Name: | ADCGxB |
Offset: | 0x1D2F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CGB7 | CGB6 | CGB5 | CGB4 | CGB3 | CGB2 | CGB1 | CGB0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |