3.3 IO Editor for Signal Integrity
(Ask a Question)Using the Libero SoC IO Editor, the default signal Integrity parameter settings can be adjusted. These settings are exported from the IO Editor in the PDC format along with port name, pin, direction and so on. The io.pdc file created contains physical placement and signal integrity options of all XCVR lane instances used in the SmartDesign.