3.1 Transmitter
(Ask a Question)The transmitter takes parallel data from the FPGA fabric through the PCS-fabric interface block and gearing logic. The data passes through the PMA-PCS interface to the serializer to create a high-speed serial data stream using the serial clock provided from the transmit PLL. For more information about transmitter, see Transmitter.