6.2 Design for Protocols
(Ask a Question)Transceiver designs are used in many high-speed protocols. Each protocol specifies the system requirements to meet the specific standards of the protocol. The electrical performance requirements for these protocols must be addressed by proper design of the PCB. The following sections describes the PCB requirements of transceivers for specific protocols. For more information, see respective PolarFire SoC FPGA Board Design Guidelines User Guide or PolarFire FPGA Board Design User Guide.