6.1 Transceiver Top-Level Pin Out
(Ask a Question)The transceiver quad includes four differential receive and transmit pairs. The reference clock to the transmit PLLs can be provided either by the provided primary differential reference clock pins or by the FPGA clock resources.
The transceiver pins, power pins, and associated clock are listed in the following table.
| Pin Name2 | Direction | Description |
|---|---|---|
| XCVR_#_TX3_P | Output | Transmit data. Transceiver differential positive output. Each transceiver quad consists of four transmit+ signals. |
| XCVR_#_TX2_P | Output | Transmit data. Transceiver differential positive output. Each transceiver quad consists of four transmit+ signals. |
| XCVR_#_TX1_P | Output | Transmit data. Transceiver differential positive output. Each transceiver quad consists of four transmit+ signals. |
| XCVR_#_TX0_P | Output | Transmit data. Transceiver differential positive output. Each transceiver quad consists of four transmit+ signals. |
| XCVR_#_TX3_N | Output | Transmit data. Transceiver differential negative output. Each transceiver quad consists of four transmit− signals. |
| XCVR_#_TX2_N | Output | Transmit data. Transceiver differential negative output. Each transceiver quad consists of four transmit− signals. |
| XCVR_#_TX1_N | Output | Transmit data. Transceiver differential negative output. Each transceiver quad consists of four transmit− signals. |
| XCVR_#_TX0_N | Output | Transmit data. Transceiver differential negative output. Each transceiver quad consists of four transmit− signals. |
| XCVR_#_RX3_P | Input | Receive data. Transceiver differential positive input. Each transceiver quad consists of four receive+ signals. |
| XCVR_#_RX2_P | Input | Receive data. Transceiver differential positive input. Each transceiver quad consists of four receive+ signals. |
| XCVR_#_RX1_P | Input | Receive data. Transceiver differential positive input. Each transceiver quad consists of four receive+ signals. |
| XCVR_#_RX0_P | Input | Receive data. Transceiver differential positive input. Each transceiver quad consists of four receive+ signals. |
| XCVR_#_RX3_N | Input | Receive data. Transceiver differential negative input. Each transceiver quad consists of four receive− signals. |
| XCVR_#_RX2_N | Input | Receive data. Transceiver differential negative input. Each transceiver quad consists of four receive– signals. |
| XCVR_#_RX1_N | Input | Receive data. Transceiver differential negative input. Each transceiver quad consists of four receive– signals. |
| XCVR_#_RX0_N | Input | Receive data. Transceiver differential negative input. Each transceiver quad consists of four receive– signals. |
| XCVR_#[A,B,C]_REFCLK_P3 | Input | This pin is used as the positive terminal when used with a differential clock source. |
| XCVR_#[A,B,C]_REFCLK_N3 | Input | This pin is used as the negative terminal when used with a differential clock. |
| XCVR_VREF | Power | This pin is used as a reference voltage for the REFCLK input buffers. It is used for single-ended clock signals. This signal is common for all transceiver on device. |
| VDDA25 | Power | 2.5 V analog supply. All transmit PLLs and associated high-speed clock routes in each transceiver PMA are connected on-chip but isolated from the other transmit PLLs on the device. |
| VDDA | Power | Supply for receive, transmit, and common circuits. Common for all lanes within the PMA block. |
| VDD_XCVR_CLK | Power | Provides common power to all transceiver reference clock buffers. VDD_XCVR_CLK power supply operates using a voltage of 2.5 V to 3.3 V. |
| (1) See the
related PolarFire Package Pin Assignment Table
or PolarFire SoC Package Pin Assignment
Table for recommended USED or UNUSED conditions. (2) # Indicates the associated transceiver quad (that is, Q0=0, Q1=1, …Q5=5). (3) There is one pin per transmit PLL per transceiver quad. There is a minimum of two differential reference clock input pairs per quad with an additional pair for specific quads. It is limited to driving only one clock source for the transceiver block when used differentially or two when used in the single-ended mode. |