3.2.3 Rx Termination
(Ask a Question)Within the Rx buffer, a calibrated input termination can be set having three—85Ω or 100Ω or 150Ω—available differential impedances. The input impedance can be configured to match the system requirements.
Within the Rx buffer, a calibrated input termination can be set having three—85Ω or 100Ω or 150Ω—available differential impedances. The input impedance can be configured to match the system requirements.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.