3.1 Absolute Maximum Ratings
| SVIN to SGND | −0.3V to 6V |
| Power Supply Voltage Pins PVINx to EPGND | −0.3V to 6V |
| OUTx Sense Pins to SGND | −0.3V to 6V |
| LVIN to SGND | −0.3V to VSVIN+0.3V |
| Output Switch Voltage SWx to EPGND | −0.3V to VPVINx+0.3V |
| EPGND to SGND | −0.3V to +0.3V |
| VSET1, VSET2, VSET3, VSET4, VSETL1, VSETL2 to SGND | −0.3V to VSVIN+0.3V |
| EN, SDA, SCL, LPM, HPM, PWRHLD, nRSTO, nSTRTO, nINTO to SGND | −0.3V to 6V |
| Maximum Junction Temperature | 150°C |
| Storage Temperature | −65°C to 150°C |
| ESD Protection on all pins: | |
| HBM | 2 kV |
| MM | 200V |
| CDM | 750V |
Warning: Stresses above those listed under “Maximum Ratings”
may cause permanent damage to the device. This is a stress rating only, and functional
operation of the device at those or any other conditions above those indicated in the
operational listings of this specification is not implied. Exposure to maximum rating
conditions for extended periods may affect device reliability.