3.3 Temperature Specifications

Note: The maximum allowable power dissipation is a function of ambient temperature, the maximum allowable junction temperature and the thermal resistance from junction to air (i.e., TA, TJ, θJA). Exceeding the maximum allowable power dissipation will cause the device operating junction temperature to exceed the maximum +125°C rating. Sustained junction temperatures above +125°C can impact the device reliability.
TA = +25°C; VIN = SVIN = PVINx = LVIN = 5V; unless otherwise specified. Bold values indicate –40°C ≤ TJ ≤ +125°C.
ParametersSym.Min.Typ.Max.UnitsConditions
Operating Junction TemperatureTJ−40—+125°CSteady-state
Maximum Junction TemperatureTJ_MAX——+150°CTransient
Package Thermal ResistanceθJA—25.8—°C/W