3.2 DC/AC Characteristics

TA = TJ = +25°C; VIN = SVIN = PVINx = LVIN = 5V; L1 = L2 = L3 = L4 = 1.5 µH; COUT1 = COUT2 = COUT3 = COUT4 = 22 µF, unless otherwise specified. Bold values indicate –40°C ≤ TJ ≤ +125°C.

ParametersSymbolMin.Typ.Max.UnitsConditions
System Input Supply
Supply Voltage RangeVIN2.7—5.5V—
Undervoltage Lockout ThresholdVUVLO_TH2.42.552.7VEN and PWRHLD tied to VIN
Undervoltage Lockout HysteresisVUVLO_HYS—125—mV—
Shutdown (OFF) CurrentISHDN——13µAEN = PWRHLD = LPM = HPM = 0, nRSTO, nSTRTO, nINTO floating, VIN = 5.5V
ISHDN_105——10µA

EN = PWRHLD = LPM = HPM = 0, nRSTO, nINTO floating, VIN = 4.5V, TJ = −40 to 105°C

(Note 1)

HIBERNATE Mode

Operational Quiescent Current

(switching, buck2 ON, Note 2)

IQOP_HIB2—165—µAIOUT2 = 0mA, buck2 ON (VOUT2 = 1.2V), all other channels OFF, EN = LPM = 1, PWRHLD = HPM = 0

Low-Power Mode

Operational Quiescent Current

(switching, Note 2)

IQOP_LPM—290—µAIOUTx = 0mA, all channels ON, EN = PWRHLD = LPM = 1, HPM = 0

Active Mode

Operational Quiescent Current (switching, Note 2)

IQOP_ACT—16—mAIOUTx = 0mA, all channels enabled, EN = PWRHLD = 1, LPM = HPM = 0

High-Performance Active Mode

Operational Quiescent Current (switching, Note 2)

IQOP_HPM—16—mAIOUTx = 0mA, all channels enabled, EN = PWRHLD = HPM = 1, LPM = 0
Timebase
Timebase AccuracyACC_TB−10—+10%FSD[1:0] = 00, 01
Thermal Protection and Warning
Overtemperature Shutdown Threshold (Note 2)TTSD—160—°CBit TSD to 1
Overtemperature Shutdown Hysteresis (Note 2)TTSD_HYS—20—°CBit TSD to 0
Overtemperature Warning Threshold (Note 2)TTWR—135—°CBit TWR to1
Overtemperature Warning Hysteresis (Note 2)TTWR_HYS—10—°CBit TWR to 0
Notes:
  1. Maximum limit for TJ = −40°C to +125°C based on characterization data.
  2. Not production tested.

TA = +25°C; VIN = SVIN = PVINx = LVIN = 5V; VOUT1 = 3.3V, L1 = 1.5 µH; COUT1 = 22 µF, unless otherwise specified. Bold values indicate –40°C ≤ TJ ≤ +125°C.

ParametersSymbolMin.Typ.Max.UnitsConditions
Buck1
Input Operating Voltage RangeVPVIN12.7—5.5V—
Output Voltage RangeVOUT11.2—3.7V—
Output Voltage StepVstep—50—mV—
PVIN1 Shutdown CurrentIPVIN1_SHDN—0.052µARegulator disabled, PVIN1 = 5V
Operational Quiescent Current, AutoPFM, default setting (Note 1)IQOP_PFM1—45—µA

IOUT1 = 0mA, Auto PFM

EN = PWRHLD = LPM = 1, HPM = 0

B1HCEN = 0 (default)

ΔIQ for buck1 activated

Operational Quiescent Current, AutoPFM + HCM (Note 1)IQOP_HCM—47—µA

IOUT1 = 0mA, Auto PFM

PWRHLD = LPM = 1, HPM = 0, B1HCEN = 1

ΔIQ for buck1 activated

Output Voltage Accuracy,

FPWM

ACC_OUTPWM1−2—+2%IOUT1 = 0mA

Output Voltage Accuracy,

Auto-PFM

ACC_OUTPFM1−2—+2%

IOUT1 = 0mA

B1HCEN = 0

Output Voltage Line Regulation (Note 1)LINE_REGPWM1—0.03—%

IOUT1 = 0mA, FPWM,

VIN = PVIN1 = SVIN = 3.6V to 5.5V

LINE_REGPFM1—0.07—

IOUT1 = 0mA, Auto PFM,

VIN = PVIN1 = SVIN = 3.6V to 5.5V

Output Voltage Load Regulation (Note 1)LOAD_REGPWM1—0.3—%IOUT1 = 0A to 1A, FPWM
LOAD_REGPFM1—0.5—IOUT1 = 0A to 1A, Auto PFM
Hysteretic Control Mode Upper Regulation Threshold, Auto-PFMHCM_TH1.72.94.3%

IOUT1 = 0mA

EN = PWRHLD = LPM = 1, HPM = 0

B1HCEN = 1

SVIN = PVIN1 =  1.06 VOUT1_NOM

OUT1 rising, % of VOUT1_NOM

Hysteretic Control Mode Disable Threshold, Auto-PFMHCM_DIS—11.1—%

IOUT1 = 0mA

EN = PWRHLD = LPM = 1, HPM = 0

B1HCEN = 1

SVIN = PVIN1 rising,

% of VOUT1_NOM

Hysteretic Control Mode Enable Threshold, Auto-PFMHCM_EN5913%

IOUT1 = 0mA

EN = PWRHLD = LPM = 1, HPM = 0

B1HCEN = 1

SVIN = PVIN1 falling,

% of VOUT1_NOM

Switching Frequencyfsw1.822.2MHzFPWM, FSD[1:0] = 00,01
Switching Frequency DisplacementFSD_10—−16.5—%FPWM, FSD[1:0] = 10
FSD_11—+16.5—%FPWM, FSD[1:0] = 11
Maximum Duty CycleDMAX100——%Functionality test
Minimum ON TimeTON_MIN1—35—nsFPWM
High-Side Switch ON-ResistanceRDsonP1—140160mΩPVIN1 = SVIN = 5V
Low-Side Switch ON-ResistanceRDsonN1—120140mΩPVIN1 = SVIN = 5V
POK (Power OK) ThresholdPOK_TH19092.595%OUT1 rising, % of VOUT1_NOM
POK HysteresisPOK_HYS1—4—%OUT1 falling, % of VOUT1_NOM
Start-up POK Bypass ThresholdVPOKB_TH_B1–615–mVPVIN1-OUT1, OUT1 rising, PVIN1 = 3.0V, VOUT1_NOM = 3.3V
Start-up POK Bypass Threshold HysteresisVPOKB_HYS_B1—50—mVOUT1 falling, PVIN1 = 3.0V

Soft-start Rate

(switching frequency clock cycles per DAC step)

SSR_00—16—

cycles/

step

SSR[1:0] = 00 - default
SSR_01—32—SSR[1:0] = 01
SSR_10—48—SSR[1:0] = 10
SSR_11—64—SSR[1:0] = 11

Dynamic Voltage Scaling Rate

(switching frequency clock cycles per DAC step)

DVSR_00—16—

cycles/

step

DVSR[1:0] = 00 - default
DVSR_01—32—DVSR[1:0] = 01
DVSR_10—48—DVSR[1:0] = 10
DVSR_11—64—DVSR[1:0] = 11
High-Side Peak Current Limit (Cycle by Cycle)ILIM_HS11.21.82.6A—
Current Limit frequency foldback VOUT1 thresholdVTH_FFB1—615—mV—
Hiccup-Mode Short Circuit protection wait timetHICCUP—3x Soft-start Time——
Low-side Negative Peak Current Limit (FPWM)ILIM_NEG1−1.4−1−0.8A—
Zero Current Detection thresholdIZCD1050120mA—
Active Discharge ResistanceRDISCH_OUT1—25—ΩDISCH = 1, Enabled when regulator disabled
Note:
  1. Not production tested.

TA = +25°C; VIN = SVIN = PVINx = LVIN = 5V; VOUT2 = 1.8V, VOUT3 = 1.1V, VOUT4 = 1.1V; L2 = L3 = L4  = 1.5 µH; COUT2 = COUT3 = COUT4 = 22 µF, unless otherwise specified. Bold values indicate –40°C ≤ TJ ≤ +125°C.

ParametersSymbol (x = 2,3,4)Min.Typ.Max.UnitsConditions
Buck2, buck3, buck4
Input Operating Voltage RangeVPVINx2.7—5.5V—
Output Voltage RangeVOUTx0.6—1.85V—
Output Voltage StepVstep—25—mV—
PVINx Shutdown CurrentIPVINx_SHDN—0.052µARegulator disabled, PVINx = 5V

Operational Quiescent Current

AutoPFM (Note 1)

IQOP_PFMx—45—µA

IOUTx = 0mA, Auto PFM

EN = PWRHLD = LPM = 1, HPM = 0

ΔIQ for one buck activated

Output Voltage Accuracy,

FPWM

ACC_OUTPWMx−1—+1%IOUTx = 0mA, 0.9V≤VOUTx ≤1.3V
−1.5—+1.5IOUTx = 0mA, VOUTx <0.9V or VOUTx >1.3V

Output Voltage Accuracy,

Auto-PFM

ACC_OUTPFMx−1—+1%IOUTx = 0mA, 0.9V≤VOUTx ≤1.3V
−1.5—+1.5IOUTx = 0mA, VOUTx <0.9V or VOUTx >1.3V
Output Voltage Line Regulation (Note 1)LINE_REGPWMx—0.03—%

IOUT1 = 0mA, FPWM,

VIN = PVIN1 = SVIN = 3.6V to 5.5V

LINE_REGPFMx—0.07—

IOUT1 = 0 mA, Auto PFM,

VIN = PVIN1 = SVIN = 3.6V to 5.5V

Output Voltage Load Regulation (Note 1)LOAD_REGPWMx—0.3—%IOUTx = 0A to 1A, FPWM
LOAD_REGPFMx—0.5—IOUTx = 0A to 1A, Auto PFM
Switching Frequencyfsw1.822.2MHzFPWM, FSD[1:0] = 00,01
Switching frequency displacementFSD_10—−16.5—%FPWM, FSD[1:0] = 10
FSD_11—16.5—%FPWM, FSD[1:0] = 11
Maximum Duty CycleDMAX100——%Functionality test
Minimum ON TimeTON_MINx—35—nsFPWM
High-Side Switch ON-ResistanceRDSonPx—140160mΩPVINx = SVIN = 5V
Low-Side Switch ON-ResistanceRDSonNx—120140mΩPVINx = SVIN = 5V
POK (Power OK) ThresholdPOK_THx9092.595%OUTx rising, % of VOUTx(NOM)
POK hysteresisPOK_HYSx—4—%OUTx falling, % of VOUTx(NOM)

Soft-start Rate

(switching frequency clock cycles per DAC step)

SSR_00—16—

cycles /

step

SSR[1:0] = 00 - default
SSR_01—32—SSR[1:0] = 01
SSR_10—48—SSR[1:0] = 10
SSR_11—64—SSR[1:0] = 11

Dynamic Voltage Scaling Rate

(switching frequency clock cycles per DAC step)

DVSR_00—16—

Cycles

step

DVSR[1:0] = 00 - default
DVSR_01—32—DVSR[1:0] = 01
DVSR_10—48—DVSR[1:0] = 10
DVSR_11—64—DVSR[1:0] = 11
High-Side Peak Current Limit (Cycle by Cycle)ILIM_HSx1.21.82.6A—
Current Limit Frequency Fold-back VOUTx ThresholdVTH_FFBx—615—mV—
Hiccup-mode Short Circuit Protection Wait TimetHICCUP—3 × Soft-start Time——
Low-side Negative Peak Current Limit (FPWM)ILIM_NEGx−1.4−1−0.8A—
Zero Current Detection ThresholdIZCDx033120mA—
Active Discharge ResistanceRDISCH_OUTx—25—ΩDISCH = 1, Enabled when regulator disabled
Note:
  1. Not production tested.

TA = +25°C; VIN = SVIN = PVINx = LVIN = 5V; VLOUT1,2 = 3.3V; CLOUT1,2 = 2.2 µF (ILOUT1,2 ≤ 150 mA) or 4.7 µF (ILOUT1,2 ≤ 300 mA), unless otherwise specified. Bold values indicate –40°C ≤ TJ ≤ +125°C.

ParametersSymbol (x = 1,2)Min.Typ.Max.UnitsConditions
LDO1, LDO2
Input Operating Voltage RangeVLVIN2.7—5.5V—
Output Voltage RangeVLOUTx1.2—3.7V—
Output Voltage StepVstep—50—mV—
Stable Output Capacitor Range (Note 1)CLOUTx2.2—20μFILOUT1,2 ≤ 150 mA – application requirement
4.7—20μFILOUT1,2 ≤ 300 mA – application requirement
LVIN Shutdown CurrentILVIN_SHDN——2µALDOs disabled, LVIN = 5V
Operational Quiescent CurrentILVIN_Qx—40—μAILOUT1,2 = 0 mA, one LDO block
Output Voltage AccuracyACC_LOUTx−2—+2%

LVIN = SVIN = 3.6V

ILOUT1,2 = 0.1 mA

Dropout Voltage (Note 2)VDOx—170500mVILOUT1,2 = 300 mA
Output Voltage Line RegulationLINE_REGx—0.024—%

LVIN =  SVIN  =  3.6V to 5.5V

ILOUT1,2 = 0.1 mA

Output Voltage Load RegulationLOAD_REGx—0.3—%ILOUT1,2 = 0.1 mA to 300 mA
PSRRPSRRx—63—dBf  =  1kHz, IOUT = 20 mA, VLOUT1,2 = 1.8V, SVIN and LVIN modulated
—63—dBf = 1kHz, IOUT = 20 mA, VLOUT1,2 = 1.8V, SVIN = 5V, LVIN modulated
—46—dBf = 10kHz, IOUT = 20 mA, VLOUT1,2 = 1.8V, SVIN and LVIN modulated
—47—dBf = 10kHz, IOUT = 20 mA, VLOUT1,2 = 1.8V, SVIN = 5V, LVIN modulated
POK (Power OK) ThresholdPOK_THL9092.395%LOUT1,2 rising, % of VLOUT1,2(NOM)
POK HysteresisPOK_HYSL—4—%LOUT1,2 falling, % of VLOUT1,2(NOM)
Start-up POK Bypass ThresholdVPOKB_TH_Lx——670mVLVIN-LOUTx, LOUTx rising, LVIN = 3.0V, VLOUTx_NOM = 3.3V
Start-up POK Bypass Threshold Hysteresis (Note 1)VPOKB_HYS_Lx—50—mVLOUTx falling, LVIN = 3.0V

Soft-start Rate

(switching frequency clock cycles per DAC step)

SSR_00—16—

cycles /

step

SSR[1:0] = 00 – default
SSR_01—32—SSR[1:0] = 01
SSR_10—48—SSR[1:0] = 10
SSR_11—64—SSR[1:0] = 11

Dynamic Voltage Scaling Rate

(switching frequency clock cycles per DAC step) – rising only

DVSR_00—16—

cycles /

step

DVSR[1:0] = 00 – default
DVSR_01—32—DVSR[1:0] = 01
DVSR_10—48—DVSR[1:0] = 10
DVSR_11—64—DVSR[1:0] = 11
Current LimitILIM_LOUTx310400550mASVIN = LVIN = 4.5V, VLOUT1,2 = 80% of nominal
Active Discharge ResistanceRDISCH_LOUTx—25—Ω

DISCH = 1, Enabled

when regulator disabled and during negative DVS

Notes:
  1. Not production tested.
  2. Typical value from bench characterization. Maximum value production tested.

TA = +25°C; VIN = SVIN = PVINx = LVIN = 5V; unless otherwise specified. Bold values indicate –40°C ≤ TJ ≤ +125°C.

ParametersSymbol Min.Typ.Max.UnitsConditions
EN Input
Logic HIGH Input Voltage VIHVIH_EN1.5——VSVIN = 3.6V-5.5V
Logic LOW Input Voltage VILVIL_EN——0.4VSVIN = 3.6V-5.5V
EN Deglitch TimetDT_EN51015µsSVIN = 2.7V-5.5V
VSET1, VSETL1, VSETL2 pins
Output Voltage setting ResistorRSEL—Short to GND—VOUTx = OFF
−1%0.187+1%kΩVOUTx = 1.2V
0.487VOUTx = 1.25V
0.976VOUTx = 1.3V
1.74VOUTx = 1.35V
2.94VOUTx = 1.4V
4.87VOUTx = 1.5V
8.06VOUTx = 1.6V
13VOUTx = 1.8V
21VOUTx = 2.5V
34VOUTx = 2.8V
54.9VOUTx = 3.0V
86.6VOUTx = 3.15V
140VOUTx = 3.3V
226VOUTx = 3.4V
—Short to VIN—VOUTx = 3.6V
VSET2, VSET3, VSET4 pins
Output Voltage setting ResistorRSEL—Short to GND—VOUTx = OFF
−1%0.187+1%kΩVOUTx = 0.6V
0.487VOUTx = 0.8V
0.976VOUTx = 0.9V
1.74VOUTx = 1V
2.94VOUTx = 1.05V
4.87VOUTx = 1.1V
8.06VOUTx = 1.15V
13VOUTx = 1.2V
21VOUTx = 1.25V
34VOUTx = 1.275V
54.9VOUTx = 1.35V
86.6VOUTx = 1.375V
140VOUTx = 1.4V
226VOUTx = 1.5V
—Short to VIN—VOUTx = 1.8V
PWRHLD, LPM, HPM Logic Inputs (x = PWRHLD, LPM, HPM)
Logic HIGH Input Voltage VIHVIH_x1.5——VSVIN = 3.6V-5.5V
Logic LOW Input Voltage VILVIL_x——0.4VSVIN = 3.6V-5.5V
Input leakage currentIlkg_x−1—1µA—
Deglitch TimetDT_x—10—µs—
nRSTO, nSTRTO, nINTO Logic Outputs (x = nRSTO, nSTRTO, nINTO)
Output Voltage LOW VOLVOL_x——0.4VSVIN = 3.6V-5.5V, IOL = 2 mA
Leakage currentIlkg_x——1µA5.5V applied, output driver OFF
SDA, SCL I2C Interface Pins (x = SDA, SCL)
SCL, SDA Logic HIGH Input Voltage VIHVIH_x1.5——VSVIN = 3.6V-5.5V
SCL, SDA Logic LOW Input Voltage VILVIL_x——0.4VSVIN = 3.6V-5.5V
Hysteresis of Schmitt trigger inputsVhys_x—0.2—VSVIN = 3.6V-5.5V
SDA, SCL leakage currentIlkg_x——1µASDA driver OFF, VSDA = 5.5V, VSCL = 5.5V
SDA output voltage LOW VOLVOL——0.4VSVIN = 3.6V-5.5V, IOL = 20 mA
Maximum SCL Clock FrequencyfSCL—1—MHzFunctional Test Only
Maximum Pulse Width of input spikes that must be suppressed (Note 1, Note 2)tSP—50—nsFunctional Test Only
Notes:
  1. Not production tested.
  2. Input filters on the SDA and SCL inputs suppress noise spikes of less than 5 ns.