2.7.3.5 I2C Interface Disable

While not necessary in a well-designed implementation, the MCP16503 also supports I2C interface disabling.

This is achieved by issuing three separated Single Write commands as follows (ADDRESS equals the device address in 7-bit format, default = 0x5A):

  1. ADDRESS = 0x5A, COMMAND = 0xEA, DATA = 0xBD
  2. ADDRESS = 0x5A, COMMAND = 0xE9, DATA = 0xBD
  3. ADDRESS = 0x5A, COMMAND = 0xEC, DATA = 0xBD

Upon ACK of the last byte, the I2C interface will no longer respond to the device address or any other bus transaction.

To enable the I2C interface again, power (SVIN) must be cycled.