9.9.1.1.3 Cross Probing

When an external application performs a cross probe, the elements colored for cross probing and cross probe nets are always displayed. There are no options that allow cross probing to be disabled or turned off; however, you can change the cross probing color to transparent.

Any additional cross probes get added to the current ones. To clear a cross probe state, use the rightmost eraser icon in the following toolbar.

Figure 9-36. Pencil and Eraser Icons