15.2.6.6 Creation of SPI Directory

SPPS provides a way to create an SPI directory similar to that of the Libero tool. For more information, see the Libero SoC Design Flow User Guide .

The SPI directory allows the user to set up addresses for device self-programming images (golden and update).

This operation does not require HSM support and is not bound to a particular Job Manager project. See Job Manager User Guide for details.