8.1.4 Netlist Viewer Windows
(Ask a Question)When the standalone Netlist Viewer opens, no netlist views are loaded. The Start Page shows the netlist views that can be opened for viewing.
The Netlist Viewer User Guide is available from the Design Flow window (
) and also from the Help menu ( ).