21.10.13 remove_permanent_locks

Description

Removes all the locks configured in SPM_OTP. This command can only be used when at least one lock is disabled using SPM_OTP.

remove_permanent_locks

Arguments

ParameterTypeDescription
NoneNoneNone
Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
NoneParameter 'param_name' is not defined. Valid command formatting is 'remove_permanent_locks'.

Supported Families

PolarFire®
PolarFire SoC

Example

This example removes all the locks configured in SPM_OTP.

remove_permanent_locks