9.7.4 Transmit PLL Assignment
(Ask a Question)Drag and drop the Transmit PLL instance into the desired location. Illegal locations are flagged with error messages in the Log window and the illegal connections are indicated by red lines.
Drag and drop the Transmit PLL instance into the desired location. Illegal locations are flagged with error messages in the Log window and the illegal connections are indicated by red lines.