9.7.3 Reference Clock (REFCLK) I/O Assignments
(Ask a Question)To make I/O assignments, click and drag the REFCLK pin from the Schematic View to the pin location you desire in the Graphical Placement View. If the assignment is legal (no DRC violations), green lines appear to denote the accepted connection between the REFCLK pin through the Q(x)_TXPLL_SSC to the Transceiver lanes.
Note: I/O assignments can be made for REFCLK,
TXPLL, and Transceiver Lanes for all Transceiver protocols except the PCIe Protocol. For
the PCIe Protocol, Transceiver Lanes are assigned to predefined locations and cannot be
removed.