13.11.5.3 New Clock
(Ask a Question)Allows you to add a non-explicit clock domain. Clicking this option opens the Choose the Clock Source Pin dialog box, where you can select the clock source pin.
Allows you to add a non-explicit clock domain. Clicking this option opens the Choose the Clock Source Pin dialog box, where you can select the clock source pin.