15.1.11 Electrical Parameters
(Ask a Question)This section describes the FlashPro electrical parameters.
15.1.11.1 DC Characteristics for FlashPro6
(Ask a Question)Parameter | Test Condition | VJTAG Voltage Range | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VIH High- level input voltage | — |
1.20 V to 1.95 V |
VJTAG_VSPI x 0.65 | — | — |
V |
— |
1.95 V to 2.70 V |
1.6 | — | — |
V | |
— |
2.70 V to 3.60 V |
2 | — | — |
V | |
VIL Low-level input voltage | — |
1.20 V to 1.95 V | — | — |
VJTAG_VSPIx0.35 |
V |
— |
1.95 V to 2.70 V | — | — |
0.7 |
V | |
— |
2.70 V to 3.60 V | — | — |
0.8 |
V | |
VOH |
IOH = –100 μA |
1.2 V to 3.6 V |
VJTAG_VSPI - 0.2 | — | — |
V |
IOH = –3 mA |
1.2 V | — | — | — |
V | |
IOH = –6 mA |
1.4 V |
1.05 | — | — |
V | |
IOH = –8 mA |
1.65 V |
1.2 |
0.95 | — |
V | |
IOH = –9 mA |
2.3 V |
1.75 | — | — |
V | |
IOH = –12 mA |
3 V |
2.3 | — | — |
V | |
VOL |
IOH = –100 μA |
1.2 V to 3.6 V | — | — | — |
V |
IOH = –3 mA |
1.2 V | — |
0.25 | — |
V | |
IOH = –6 mA |
1.4 V | — | — | — |
V | |
IOH = –8 mA |
1.65 V | — | — | — |
V | |
IOH = –9 mA |
2.3 V | — | — | — |
V | |
IOH = –12 mA |
3 V | — | — | — |
V | |
IOH High- level output current | — |
1.1 V to 1.2 V | — | — |
–3 |
mA |
— |
1.4 V to 1.6 V | — | — |
–6 |
mA | |
— |
1.65 V to 1.95 V | — | — |
–8 |
mA | |
— |
2.3 V to 2.7 V | — | — |
–9 |
mA | |
— |
3 V to 3.6 V | — | — |
–12 |
mA | |
— |
1.1 V to 1.2 V | — | — |
3 |
mA | |
— |
1.4 V to 1.6 V | — | — |
6 |
mA | |
IOL Low-level output current | — |
1.65 V to 1.95 V | — |
8 | — |
mA |
— |
3 V to 3.6 V | — |
12 | — |
mA | |
— |
2.3 V to 2.7 V | — |
9 | — |
mA |
15.1.11.2 DC Characteristics for FlashPro5/4/3/3X
(Ask a Question)The target board must provide the VCC, VCCI, VPUMP, and VJTAG during programming.
The VJTAG signal is driven from the target/DUT board. The VJTAG pin is sensed by the FP4 to configure the internal input and output buffers to the same I/O voltage levels. The VJTAG pin is only an input pin to the programmer.
Description | Symbol | Min. | Max. | Unit |
---|---|---|---|---|
Input low voltage, TDO | VIL | –0.5 | 0.35*VJTAG | V |
Input high voltage, TDO | VIH | 0.65*VJTAG | 3.6 | V |
Input current, TDO | IIL, IIH | –20 | +20 | mA |
Input capacitance, TDO | 40 | pF | ||
Output voltage, VPUMP, operating | VPP | +3.0 | +3.6 | V |
Output current, VPUMP | IPP | — | 250 | mA |
VJTAG = 1.5 V | ||||
Output low voltage, TCK, TMS, TDI, 100 µA load | VOL | 0.0 | 0.2 | V |
Output low voltage, TCK, TMS, TDI, 4 mA load | VOL | 0.0 | 0.30*VJTAG | V |
Output high voltage, TCK, TMS, TDI, 100 µA load | V | VJTAG–0.2 | VJTAG | V |
Output high voltage, TCK, TMS, TDI, 4 mA load | VOH | 0.70*VJTAG | VJTAG | V |
Output current, TCK, TMS, TDI | IOL, IOH | –4 | +4 | mA |
VJTAG = 1.8 V | ||||
Output low voltage, TCK, TMS, TDI, 100 µA load | VOL | 0.0 | 0.2 | V |
Output low voltage, TCK, TMS, TDI, 6 mA load | VOL | 0.0 | 0.3 | V |
Output high voltage, TCK, TMS, TDI, 100 µA load | VOH | VJTAG–0.2 | VJTAG | V |
Output high voltage, TCK, TMS, TDI, 6 mA load | VOH | 1.25 | VJTAG | V |
Output current, TCK, TMS, TDI | IOL, IOH | –6 | +6 | mA |
VJTAG = 2.5 V | ||||
Output low voltage, TCK, TMS, TDI, 100 µA load | VOL | 0.0 | 0.2 | V |
Output low voltage, TCK, TMS, TDI, 8 mA load |
VOL |
0.0 |
0.6 |
V |
Output high voltage, TCK, TMS, TDI, 100 µA load |
VOH |
VJTAG–0.2 |
VJTAG |
V |
Output high voltage, TCK, TMS, TDI, 8 mA load |
VOH |
1.8 |
VJTAG |
V |
Output current, TCK, TMS, TDI |
IOL, IOH |
–8 |
+8 |
mA |
VJTAG = 3.3V | ||||
Output low voltage, TCK, TMS, TDI, 100 µA load |
VOL |
0.0 |
0.2 |
V |
Output low voltage, TCK, TMS, TDI, 8 mA load |
VOL |
0.0 |
0.4 |
V |
Output high voltage, TCK, TMS, TDI, 100 µA load |
VOH |
VJTAG–0.2 |
VJTAG |
V |
Output high voltage, TCK, TMS, TDI, 8 mA load |
VOH |
2.4 |
VJTAG |
V |
Output current, TCK, TMS, TDI |
IOL, IOH |
–8 |
+8 |
mA |