15.4.4.3 Key Overwrite (Non-HSM Flow)

This feature applies to the non-HSM flow and allows the user to modify plain text key values for the keys coming from Libero as a part of the design security settings. New key values can be set for UEK1/UEK2/ UEK3/UPK1/UPK2/DPK using the set_key Tcl command. Key overwrites can be reverted using the remove_key Tcl command.